Caterpillar 336F L CF

Caterpillar 336F L CF

Price
316,000 USD
Year
2015
Working hours
2092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F L CF
CategoryCrawler Excavators
Serial NumberRKB01382
Unit NumberLKE02881
Catalog NumberCU2230159
Manufacturing Year2015
Hours2092 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$316,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REACH BOOM HD PKG
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, STANDARD
TRACK, 33" TG (GLT)
GUARD, TRACK GUIDE, SEGMENTED
COMBINED CIR STP PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
DECALS, EXTERIOR ANSI
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
INSTRUCTIONS, ANSI (CAB)
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
COUPLER LINES, REACH BOOM
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
PRODUCT LINK, SATELLITE PL321
CHANGER,HAND CTRL 2-WAY (ANSI)
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA/EU
BUMPER, SIDE RUBBER
PACK, ROLL ON ROLL OFF-TRUCK
CAB 70/30 GRD PKG
WIPER-RADIAL, 70/30 W/LOWER
WASHER, WINDSHIELD UPPER/LOWER
REGIONAL PKG, ADSD-N/CANADA
PRICED 02/06/17 DA (CF)
TRIMBLE GPS READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone