Caterpillar 336F L CF

Caterpillar 336F L CF

Price
377,935 USD
Year
2015
Working hours
2313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F L CF
CategoryCrawler Excavators
Serial NumberRKB01432
Unit NumberLKE02907
Catalog NumberCU2228090
Manufacturing Year2015
Hours2313 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$377,935
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRICED NEW
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CANADA
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone