Caterpillar 336ELH

Caterpillar 336ELH

Price
245,000 USD
Year
2013
Working hours
4310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00575
Unit Number434369
Catalog NumberCU2069643
Manufacturing Year2013
Hours4310 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9 ENGINE
REGIONAL PKG,336E L H (ADSD-
PRODUCT LINK-SATELLITE PL321
BELT, SEAT, (3") RETRACTABLE
CONTROL, FINE SWING
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ANSI (CAB)
ACCUMULATOR
ALARM, TRAVEL
ETHER AID
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 6.5M (21'4") HD
STICK, R3.9 (12'10") DB HD
LINKAGE, BKT-DB W/LIFT
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
GUARD HD BOTTOM PKG
CYLINDER, BKT (DB LINKAGE)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
CAB STD PKG
GUARD, SWIVEL
WIPER-RADIAL, FRONT 70/30
CAB-ROPS,70/30,W/VANDAL-GBSS
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW PKG
SUN, SHADE (70/30)
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRROR RH
BLOCK HEATER
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
BATTERY, COLD WEATHER
LINES, CYLINDER, BOOM
TOOL CTRL STP PKG
HYD VLV, TCS PKG
VALVE, HYDRAULIC TCS
PEDAL, STRAIGHT TRAVEL
CIRCUIT, COMBINED
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
LINES-HP PKG(R-BOOM/12'10"ST
LINES-HP, REACH BOOM
LINES-QC PKG(R-BOOM/12'10"ST
LINES-QC, REACH BOOM
TOOLBAR AS
BRACKET, WELD-ON GP
THUMB GP, LINK
LINES-HP, R3.9M (12'10") STK
COOLING, HIGH AMBIENT
TRACK, 33" TG (GLT)
TIP, PENETRATION PLUS
BUCKET-SD, 42" 1.54 CYD (DB)
PANEL, STD START SWITCH
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTE
LIGHTING, CAB (HALOGEN)
CONTROL, CENTER-LOCK COUPLER
QUICK DRAINS, READY (OIL)
WASHER, WINDSHIELD UPPER/LOW
CERT EMISSIONS, EPA/EU
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
0P0800/2542 GD 9-27-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone