Caterpillar 336ELH

Caterpillar 336ELH

Price
On Request
Year
2014
Working hours
2561 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00785
Unit Number558060ET
Catalog NumberCU4350957
Manufacturing Year2014
Hours2561 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING JS PKG
*COOLING, HIGH AMBIENT
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG,336E L H (ADSD-N)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
LINES-HP, 12'10" STICK
LINES-HP, BOOM REACH
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
TOOL CONTROL PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone