Caterpillar 336ELH

Caterpillar 336ELH

Price
285,000 USD
Year
2014
Working hours
3152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00817
Unit NumberEQ003659
Catalog NumberCU2295401
Manufacturing Year2014
Hours3152 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Additional Information336
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodLower side dent
  • Good
  • Good
  • GoodTool box has minor, minor ding
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cover dent
  • GoodLeft grab minor bend
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good apearance
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor, minor burn
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
  • 66" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158 mm158 mm88
Carrier Rollers Rear158mm158 mm88
Idlers Front21 mm21 mm1414
Links124 mm124 mm11
Pins & Bushings (External)68 mm68 mm1515
Pins & Bushings (Internal)866 mm866 mm1010
Track Roller 119.5 mm19.5 mm1515
Track Roller 219 mm19 mm1010
Track Roller 419 mm19 mm1010
Track Roller 619 mm19 mm1010
Track Roller 819 mm19 mm1010
Track Roller 919.5 mm19.5 mm1515
Track Shoes (Width)55
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y2589-90
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes34" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 1393 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone