Caterpillar 336ELH

Caterpillar 336ELH

Price
292,000 USD
Year
2013
Working hours
2711 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00570
Unit Number434371
Catalog NumberCU2248764
Manufacturing Year2013
Hours2711 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$292,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9 ENGINE
REGIONAL PKG,336E L H (ADSD-
PRODUCT LINK-SATELLITE PL321
BELT, SEAT, (3") RETRACTABLE
CONTROL, FINE SWING
ACCUMULATOR
ALARM, TRAVEL
ETHER AID
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 6.5M (21'4") HD
STICK, R3.9 (12'10") DB HD
LINKAGE, BKT-DB W/LIFT
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
GUARD HD BOTTOM PKG
CYLINDER, BKT (DB LINKAGE)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
CAB STD PKG
GUARD, SWIVEL
WIPER-RADIAL, FRONT 70/30
CAB-ROPS,70/30,W/VANDAL-GBSS
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW PKG
SUN, SHADE (70/30)
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRROR RH
BLOCK HEATER
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
BATTERY, COLD WEATHER
LINES, CYLINDER, BOOM
TOOL CTRL STP PKG
HYD VLV, TCS PKG
VALVE, HYDRAULIC TCS
PEDAL, STRAIGHT TRAVEL
CIRCUIT, COMBINED
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
LINES-HP PKG(R-BOOM/12'10"ST
LINES-HP, REACH BOOM
LINES-QC PKG(R-BOOM/12'10"ST
LINES-QC, REACH BOOM
GUARD, TRACK GUIDE, SEGMENTE
COOLING, HIGH AMBIENT
TRACK, 33" TG (GLT)
LINES-HP, R3.9M (12'10") STK
WASHER, WINDSHIELD UPPER/LOW
PANEL, STD START SWITCH
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
QUICK-EVAC SYSTEM
LIGHTING, CAB (HALOGEN)
CONTROL, CENTER-LOCK COUPLER
QUICK DRAINS, READY (OIL)
**DO NOT EXCLUDE-SPCL FREIGHT**
CERT EMISSIONS, EPA/EU
0P0800/1755 RN 4-17-17
INCLUDES UP TO A 48" GP BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
**PRICED WITHOUT A HAMMER **
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone