Caterpillar 336ELH

Caterpillar 336ELH

Price
246,000 USD
Year
2014
Working hours
2231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00933
Unit Number431871
Catalog NumberCU2012317
Manufacturing Year2014
Hours2231 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$246,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information**PRICED WITHOUT A HAMMER **
C9.3 ENGINE
REGIONAL PKG,336E L H (ADSD-N)
PRODUCT LINK-SATELLITE PL321
BELT, SEAT, (3") RETRACTABLE
CONTROL, FINE SWING
ACCUMULATOR
ALARM, TRAVEL
ETHER AID
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 6.5M (21'4") HD
STICK, R3.9 (12'10") DB HD
LINKAGE, BKT-DB W/LIFT
CYLINDER, BOOM (W/O BLCV)
R-CYLINDER PKG
CYLINDER, BKT (DB LINKAGE)
CYLINDER, STICK (W/O SLCV)
GUARD, BOTTOM, HEAVY DUTY
GUARD HD BOTTOM PKG
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
CAB-ROPS,70/30,W/VANDAL-GBSS
CAB STD PKG
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
SUN, SHADE (70/30)
RADIO, 24V AM/FM
CAMERA, REAR VIEW, MIRRORS (RH)
CAMERA, REAR VIEW PKG
BATTERY, COLD WEATHER
BLOCK HEATER
MIRRORS, CAB, EXTERNAL
COLD WEATHER STARTING PKG
VALVE, HYDRAULIC TCS
LINES, CYLINDER, BOOM
TERMINALS, JUMP START
HYD VLV, TCS PKG
JOYSTICK, THUMB WHEEL
PEDAL, STRAIGHT TRAVEL
TOOL CTRL STP PKG
MAT, FLOOR, RH PEDAL
LINES-QC, REACH BOOM
LINES-HP PKG(R-BOOM/12'10"STK)
CIRCUIT, COMBINED
LINES-QC PKG(R-BOOM/12'10"STK)
COOLING, HIGH AMBIENT
TRACK, 33" TG (GLT)
LINES-HP, R3.9M (12'10") STK
LINES-HP, REACH BOOM
PANEL, STD START SWITCH
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTED
LIGHTING, CAB (HALOGEN)
CONTROL, CENTER-LOCK COUPLER
QUICK DRAINS, READY (OIL)
WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INCLUDES UP TO A 48" GP BUCKET
0P0800/1802 GD 5-9-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone