Caterpillar 336ELH

Caterpillar 336ELH

Price
260,360 USD
Year
2013
Working hours
3209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00365
Unit NumberE124456
Catalog NumberCU2252471
Manufacturing Year2013
Hours3209 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$260,360
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
ENCLOSED CAB
GUARDING
STICK LENGTH: 12'10"
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone