Caterpillar 336ELH

Caterpillar 336ELH

Price
220,000 USD
Year
2013
Working hours
3467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00409
Unit Number433884
Catalog NumberCU2023878
Manufacturing Year2013
Hours3467 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9 ENGINE
REGIONAL PKG,336E L H (ADSD-
PRODUCT LINK-SATELLITE PL321
BELT, SEAT, (3") RETRACTABLE
CONTROL, FINE SWING
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ANSI (CAB)
ACCUMULATOR
ALARM, TRAVEL
ETHER AID
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 6.5M (21'4") HD
STICK, R3.9 (12'10") DB HD
LINKAGE, BKT-DB W/LIFT
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
GUARD HD BOTTOM PKG
CYLINDER, BKT (DB LINKAGE)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
CAB STD PKG
GUARD, SWIVEL
WIPER-RADIAL, FRONT 70/30
CAB-ROPS,70/30,W/VANDAL-GBSS
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW PKG
SUN, SHADE (70/30)
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRROR RH
BLOCK HEATER
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
BATTERY, COLD WEATHER
LINES, CYLINDER, BOOM
TOOL CTRL STP PKG
HYD VLV, TCS PKG
VALVE, HYDRAULIC TCS
PEDAL, STRAIGHT TRAVEL
CIRCUIT, COMBINED
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
LINES-HP PKG(R-BOOM/12'10"ST
LINES-HP, REACH BOOM
LINES-QC PKG(R-BOOM/12'10"ST
LINES-QC, REACH BOOM
TRACK, 33" TG (GLT)
TIP, PENETRATION PLUS
BUCKET-SD, 42" 1.54 CYD (DB)
LINES-HP, R3.9M (12'10") STK
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTE
COOLING, HIGH AMBIENT
CONTROL, CENTER-LOCK COUPLER
QUICK DRAINS, READY (OIL)
WASHER, WINDSHIELD UPPER/LOW
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
BUCKET & THUMB
QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA/EU
CONNECTOR LINES, THUMB IN
THUMB GP IN
BRACKET GP IN
0P0800/3337 GD 10/30/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone