Caterpillar 336ELH

Caterpillar 336ELH

Price
230,000 USD
Year
2013
Working hours
4774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00553
Unit NumberM434813
Catalog NumberCU2019843
Manufacturing Year2013
Hours4774 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
REGIONAL PKG,336E L H (ADSD-
PRODUCT LINK-SATELLITE PL321
BELT, SEAT, (3") RETRACTABLE
CONTROL, FINE SWING
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ANSI (CAB)
ACCUMULATOR
ALARM, TRAVEL
ETHER AID
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 6.5M (21'4") HD
STICK, R3.9 (12'10") DB HD
LINKAGE, BKT-DB W/LIFT
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
GUARD HD BOTTOM PKG
CYLINDER, BKT (DB LINKAGE)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
CAB STD PKG
GUARD, SWIVEL
WIPER-RADIAL, FRONT 70/30
CAB-ROPS,70/30,W/VANDAL-GBSS
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW PKG
SUN, SHADE (70/30)
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRROR RH
BLOCK HEATER
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
BATTERY, COLD WEATHER
LINES, CYLINDER, BOOM
JOYSTICK STANDARD STP PKG
HYD VLV PKG
VALVE, HYDRAULIC
PEDAL, STRAIGHT TRAVEL
TRACK, 33" TG (GLT)
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
SEAT, H-BACK, W/HEATER,S/AIR
AIR CLEANER, STANDARD
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE, SEGMENTE
LIGHTING, CAB (HALOGEN)
QUICK DRAINS, READY (OIL)
WASHER, WINDSHIELD UPPER/LOW
PANEL, STD START SWITCH
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
CERT EMISSIONS, EPA/EU
0P0800/2428 RN 4-10-17
INCLUDES UP TO A 48" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone