Caterpillar 336ELH

Caterpillar 336ELH

Price
210,000 USD
Year
2014
Working hours
5507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00971
Unit Number1088836
Catalog NumberCU2605764
Manufacturing Year2014
Hours5507 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BOOM, 1 PIECE
STRAIGHT TRAVEL PEDAL
ENGINE ENCLOSURES
AIR CONDITIONER
CARBODY, STANDARD
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Fairone roller frame step bent
  • Fairlower rail underneath the pump compartment door is dented
  • Good
  • Fairlittle dull in places, scarpes & scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scraping to the bottom section
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fairfloor mat has a hole
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairworn, two small holes in the bottom cushion.
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • full
engine
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Fairlower back section is dented and scraped
  • Good
bucket
  • Fairhas wear
  • Fairhas some free play, not bad
  • Good
  • Goodhas side cutters, worn
  • Fairworn
  • No
  • 60 in. CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front156 mm155 mm1620
Carrier Rollers Rear155 mm154 mm2024
Idlers Front22 mm22.5 mm2835
Links121.5 mm122 mm3528
Pins & Bushings (External)67 mm67.5 mm4236
Pins & Bushings (Internal)867.5 mm868 mm2025
Segmentsgoodgood3535
Track Roller 120.5 mm21 mm2530
Track Roller 220 mm20 mm2020
Track Roller 3guardguard
Track Roller 420 mm20 mm2020
Track Roller 5guardguard
Track Roller 620 mm20 mm2020
Track Roller 7guardguard
Track Roller 820.5 mm20.5 mm2525
Track Roller 920.5 mm21 mm2530
Track Shoes (Width)34 in. tg34 in. tg2020
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Link Part Number6Y22589 & 90
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone