Caterpillar 336ELH

Caterpillar 336ELH

Price
On Request
Year
2014
Working hours
4694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00793
Unit Number557800ET
Catalog NumberCU4334999
Manufacturing Year2014
Hours4694 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGUARD HD BOTTOM PKG
COLD WEATHER STARTING JS PKG
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
REGIONAL PKG,336E L H (ADSD-N)
CAB STD PKG
STORAGE PROTECTION (EXPORT)
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
R-BOOM/12'10" STICK HD PKG
HYD VLV PKG
CAMERA, REAR VIEW PKG
WASHER, WINDSHIELD UPPER/LOWER
QUICK DRAINS, READY (OIL)
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 33" TG (GLT)
COOLING, HIGH AMBIENT
336EL H HYDRAULIC EXCAVATOR
ROLL ON-ROLL OFF LANE1
R-CYLINDER PKG
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone