Caterpillar 336ELH

Caterpillar 336ELH

Price
335,000 USD
Year
2013
Working hours
808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00341
Unit NumberRZA341
Catalog NumberCU4345310
Manufacturing Year2013
Hours808 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$335,000
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER, PG W/O PINS DB
336EL H HYDRAULIC EXCAVATOR
AIR CLEANER, STANDARD
CAB STD PKG
CAMERA, REAR VIEW PKG
CERT EMISSIONS, EPA/EU
COLD WEATHER STARTING JS PKG
COOLING, HIGH AMBIENT
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 1 CONFIG. FROM FACTORY
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG,336E L H (ADSD-N)
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
BUCKET-HD, 36" 1.2 YD3 (DB)
TIP, PENETRATION PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone