Caterpillar 336ELH

Caterpillar 336ELH

Price
On Request
Year
2014
Working hours
3148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00779
Unit Number558730ET
Catalog NumberCU4350229
Manufacturing Year2014
Hours3148 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information*GUARD HD BOTTOM PKG
*COOLING, HIGH AMBIENT
*HYD VLV PKG
ROLL ON-ROLL OFF LANE1
INSTRUCTIONS, ENGLISH
*R-CYLINDER PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*REGIONAL PKG,336E L H (ADSD-N)
*336EL H HYDRAULIC EXCAVATOR
*PANEL, STD START SWITCH
*JOYSTICK STANDARD STP PKG
STORAGE PROTECTION (EXPORT)
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
INSTRUCTION,NORTH AMERICA ANSI
*QUICK DRAINS, READY (OIL)
*CAMERA, REAR VIEW PKG
LANE 1 ORDER
*CAB STD PKG
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
*COLD WEATHER STARTING JS PKG
*TRACK, 33" TG (GLT)
12'10" STICK REMOVED
*R-BOOM/12'10" STICK HD PKG
10'6" STICK ADDED
*GUARD, TRACK GUIDE, SEGMENTED
THUMB GROUP
LINES-HP, BOOM REACH
COUPLER, HYDRAULIC PIN GRABBER
TOOL CONTROL PACKAGE
CONNECTOR LINES, THUMB
BRACKET GP
PIN GROUP, SPARE
LINES-HP, 12'10" STICK
FIELD INST KIT,HYD.,PINGRABBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone