Caterpillar 336ELH

Caterpillar 336ELH

Price
250,000 USD
Year
2013
Working hours
2611 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00465
Unit NumberEQN018092
Catalog NumberCU2568805
Manufacturing Year2013
Hours2611 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12'10" HD STICK
21'4" HD BOOM
REAR VIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
William Baker
Telephone:+1 855 443 7017
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone