Caterpillar 336ELH

Caterpillar 336ELH

Price
300,000 USD
Year
2014
Working hours
3080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00820
Unit Number139210P4
Catalog NumberCU4278882
Manufacturing Year2014
Hours3080 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$300,000
Tax-
Price Including Tax-
Features
Additional Information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING JS PKG
*CONTROL, CENTER-LOCK COUPLER
*COOLING, HIGH AMBIENT
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV, TCS PKG
*LIGHTING, CAB (HALOGEN)
*LINES-HP PKG (R-BOOM/10'6"STK)
*LINES-QC PKG (R-BOOM/10'6"STK)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-CYLINDER PKG
*REGIONAL PKG,336E L H (ADSD-N)
*SEAT, H-BACK, W/HEATER,S/AIR
*TOOL CTRL STP PKG
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, OTHER REG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
R-BOOM/12'10" STICK HD PKG
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
THUMB GROUP
PARTIAL FIELD INST KIT, PGC
CONNECTOR LINES, THUMB
BRACKET GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone