Caterpillar 336ELH

Caterpillar 336ELH

Price
300,000 USD
Year
2013
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00205
Unit NumberRZA205
Catalog NumberCU1941322
Manufacturing Year2013
Hours1878 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$300,000
Tax-
Price Including Tax-
Features
Additional Information*336EL H HYDRAULIC EXCAVAOTOR
*AIR CLEANER, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*COOLING, HIGH AMBIENT
*WASHER, WINDSHIELD UPPER/LOWER
*TRACK, 33" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*GUARD HD BOTTOM PKG
*CAB STD PKG
*COLD WEATHER STARTING PKG
*QUICK DRAINS, READY (OIL)
*HYD VLV PKG
*CAMERA, REAR VIEW PKG
*JOYSTICK STANDARD STP PKG
LANE 1 ORDER
*REGIONAL PKG,336E L H (ADSD-N)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
ROLL ON-ROLL OFF W/O BUCKET
STORAGE PROTECTION (EXPORT)
CERT EMISSIONS, EPA/EU
TIP, GENERAL DUTY
BUCKET, 42" 1.54 CYD (HD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone