Caterpillar 336ELH

Caterpillar 336ELH

Price
294,500 USD
Year
2014
Working hours
3793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00755
Unit Number132460P4
Catalog NumberCU4278880
Manufacturing Year2014
Hours3793 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$294,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING JS PKG
*COOLING, HIGH AMBIENT
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG,336E L H (ADSD-N)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone