Caterpillar 336ELH

Caterpillar 336ELH

Price
385,300 USD
Year
2013
Working hours
4394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00364
Unit Number14W76312
Catalog NumberCU2420614
Manufacturing Year2013
Hours4394 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$385,300
Tax-
Price Including Tax-
Features
Additional Information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*COOLING, HIGH AMBIENT
*WASHER, WINDSHIELD UPPER/LOWER
*TRACK, 33" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*GUARD HD BOTTOM PKG
*CAB STD PKG
*COLD WEATHER STARTING JS PKG
*QUICK DRAINS, READY (OIL)
*HYD VLV PKG
*CAMERA, REAR VIEW PKG
*JOYSTICK STANDARD STP PKG
LANE 1 ORDER
*REGIONAL PKG,336E L H (ADSD-N)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
TOOL CONTROL PACKAGE
CERT EMISSIONS, EPA/EU
LINES-HP, BOOM REACH
ID#14W76321A
LINES, CONNECTOR
COUPLER, HYDRAULIC PIN GRABBER
ENG S/N MYE003780
ID#14W76322B S/N WAR02220
QC S/N WAR02213 ID#14W76279
FI/INS/KIT/HYD/PINGRAB#14W76325C
THUMB S/N PMZ04722 14W76267
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone