Caterpillar 336ELH

Caterpillar 336ELH

Price
160,000 USD
Year
2013
Working hours
5334 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00566
Unit Number434370
Catalog NumberCU2022385
Manufacturing Year2013
Hours5334 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationINSTRUCTIONS, ANSI (OUTSIDE)
0P0800/5090 KC 10/8/18
ACCUMULATOR
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, (3") RETRACTABLE
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
C9 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRROR RH
CERT EMISSIONS, EPA/EU
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUPLER, CENTER LOCK
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ETHER AID
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTE
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
INCLUDES UP TO A 48" GP BUCKET
INSTRUCTIONS, ANSI (CAB)
LINES-HP, R3.9M (12'10") STK
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER, BOOM
LINES-HP PKG(R-BOOM/12'10"ST
LINES-HP, REACH BOOM
LINES-QC PKG(R-BOOM/12'10"ST
JOYSTICK, THUMB WHEEL
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP
PRODUCT LINK-SATELLITE PL321
QUICK DRAINS, READY (OIL)
QUICK-EVAC SYSTEM
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG,336E L H (ADSD-
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.9 (12'10") DB HD
SUN, SHADE (70/30)
TERMINALS, JUMP START
TOOL CTRL STP PKG
TRACK, 33" TG (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone