Caterpillar 336EL

Caterpillar 336EL

Price
200,000 USD
Year
2014
Working hours
5531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01188
Unit Number1053883
Catalog NumberCU2550329
Manufacturing Year2014
Hours5531 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BOOM, 1 PIECE
STRAIGHT TRAVEL PEDAL
COUPLER, QUICK
ENGINE ENCLOSURES
AIR CONDITIONER
CARBODY, STANDARD
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Goodminor scraping
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scarpes
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodhas floor mat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodstain in frabic on back cushion
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Goodbottom side is scraped from bucket teeth
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Goodhyd. coupler does have some side to side movement
  • Good
  • Goodhas bolt on side cutters installed
  • Fairweld on edges between bucket teeth are worn,one missing
  • Fairhave wear
  • NoCAT hyd.
  • 60 in. HENSLEY bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front156 mm156 mm1616
Carrier Rollers Rear155 mm157 mm2012
Idlers Front21 mm21.5 mm1421
Links122 mm122 mm2828
Pins & Bushings (External)67 mm67.3 mm4235
Pins & Bushings (Internal)866 mm866 mm1010
Segmentsgoodgood4035
Track Roller 120 mm20.5 mm2025
Track Roller 220 mm19.5 mm2015
Track Roller 3guardguard
Track Roller 419 mm19.5 mm1015
Track Roller 5guard
Track Roller 619 mm19 mm1010
Track Roller 7guard
Track Roller 819.5 mm19.5 mm1515
Track Roller 921 mm20.5 mm3025
Track Shoes (Width)34 in. tg34 in. tg2020
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Link Part Number6Y-2589 & 90
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone