Caterpillar 336EL

Caterpillar 336EL

Price
235,000 USD
Year
2015
Working hours
3733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02625
Unit NumberBZY02625
Catalog NumberCU2484496
Manufacturing Year2015
Hours3733 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional Information*336EL HYD EXC. 13,228 LB CTWT
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*CTRL, CAT PIN GRABBER COUPLER
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV, TCS PKG
*INSTRUCTION,NORTH AMERICA ANSI
*LIGHTING, CAB (HALOGEN)
*LINES-HP PKG(R-BOOM/12'10"STK)
*LINES-QC PKG(R-BOOM/12'10"STK)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG, AM-N
*SEAT, H-BACK, W/HEATER,S/AIR
*SUN SCREEN (70/30)
*TOOL CTRL STP PKG
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL, 70/30 W/LOWER
BUCKET-GDC, 60" 2.98 YD3 (DB)
CERT EMISSIONS, EPA FLEX
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone