Caterpillar 336EL

Caterpillar 336EL

Price
225,000 USD
Year
2013
Working hours
3250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYCE00440
Unit Number535920PET
Catalog NumberCU4278901
Manufacturing Year2013
Hours3250 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*336EL HYD. EXCAVATOR
*AIR CLEANER, HIGH EFFICIENCY
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 13,228LBS
*CTRL & LINES,CTR-LOCK PIN GRAB
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-CYLINDER PKG
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 34" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTIONS, ENGLISH
LANE 1 CONFIG. FROM FACTORY
PACK, WITH BOOM & STICK
REACH BOOM W/12'10" STICK
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone