Caterpillar 336EL

Caterpillar 336EL

Price
On Request
Year
2014
Working hours
980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01313
Catalog NumberCU2410840
Manufacturing Year2014
Hours980 h
CountryCanada
LocationNisku, AB
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information12'10" STICK
42" DIG AND 72" CLEAN UP BUCKETS
WELDCO MANUAL COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PLM-PIPELINE MACHINERY INTERNATIONALSee InventorySelect contact
Leonard Stone
Telephone:+1 713 5808430
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone