Caterpillar 336EL

Caterpillar 336EL

Price
135,000 USD
Year
2012
Working hours
7546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00176
Unit NumberFJH00176
Catalog NumberCU4305452
Manufacturing Year2012
Hours7546 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
PIN GRABBERPIN GRABBER
Additional InformationNEW TRACK ADJUSTERS ON LH AND RH
MAIN HYD CONTROL VALVE REPLACED
GUARD HD BOTTOM PKG
SEAT, H-BACK W/HEATER,S/AIR
COOLING, HIGH AMBIENT
TRACK, 34" TG (GLT)
R-BOOM/12'10" STICK HD PKG
CAMERA, REAR VIEW PKG
336EL HYD EXC. 13,228 LB CTWT
LIGHTING, CAB (HALOGEN)
QUICK DRAINS, READY (OIL)
CHANGER,HAND CTRL 2-WAY (ANSI)
JOYSTICK STANDARD PKG
72" ROCKLAND BUCKET
GUARD TRACK GUIDE,SEGMENTED
C9.3 ENGINE
TIER 4 INTRIM
CAB AIR
COLD WEATHER STARTING PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCooling package door bent near hinge.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTool box is bent. Lower cab filler panel is bent.
  • Good
  • No
  • No
  • Paint and decals are in good condition. Tool box and lid is bent. Cooling package door is bent near hinge area.
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Full
  • No
  • No
  • No
  • Yes
  • Poor
  • FairRemote engine shutdown switch is missing the guard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • Engine oil in recovery bottle
electrical, starting and charging system
  • Good
  • Good
  • FairBoom lights nonfunctional
  • Good
  • No
  • Yes
  • Has Remote jump start connector
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Normal
  • Good
  • Good
  • Fair
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 21.3’
stick
  • Good
  • FairWeld crack in thumb plate
  • Good
  • Has weld crack in thumb reinforcement plate
  • 12.8’
bucket
  • Good
  • Yes
  • CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE40%
Carrier RollersRollers are fair. Left rear carrier shaft is bent
IdlersFair
Track Shoes33 1/4” triple grouser
comments, misc. repairs, general remarks
  • Machine is in overall fair condition. Some minor sheet metal damage. Wipers are non functional. Signs of engine oil in coolant.
  • Undercarriage is in fair condition with roughly 40% life remaining. One carrier shaft is bent.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone