Caterpillar 336EL

Caterpillar 336EL

Price
138,000 USD
Year
2013
Working hours
6131 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02331
Unit NumberBZY2331
Catalog NumberCU4346396
Manufacturing Year2013
Hours6131 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$138,000
Tax-
Price Including Tax-
Features
Additional Information336EL HYD EXC. 13,228 LB CTWT
CAB STD GRD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,228 LB
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 34" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairSteps have been broke and repaired
  • FairLower part of the machine is bent
  • Good
  • FairPaint is faded, some scratches.
  • FairCab grab iron is still functional but is bent.
  • Good
  • FairDoors are dented but still function.
  • FairHood has one small panel missing on the left side.
  • Good
  • FairCounterweight is scratched up and has a few dents.
  • FairCar body has some corrosion, not much paint left.
  • FairBottom guards are bent
safety items
  • Safety items are in place and functional
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Goodseat belt is functional but out of date.
  • GoodNo rips or tears in the cushions.
  • Good
  • Goodlower window wiper is missing motor is damaged.
  • Good
  • FairOne mirror is missing from the right side railing.
  • Good
  • Good
  • Good
  • Good
  • GoodFilters are dirty and the condensor needs to be cleaned.
  • Yes
  • Antennae is missing for the Radio, display on the radio does not function, radio does function.
engine
  • Gooddirty
  • Fairnormal wear
  • Good
  • Goodmachine has over 5,000 hours but is not throwing any codes for DPF ash level. DPF may have already been cleaned.
  • Good
  • Good
  • Good
  • Yes
  • No
  • Noquick drain valves and oil filter is leaking.
  • No
  • red
  • Engine starts and runs good. Good throttle response, No abnormal noises.
cooling system
  • GoodDirty
  • Good
  • Good
  • GoodDIrty
  • Good
  • No
  • Cooling system is in functional condtion. Coolant level is correct, No visible leaks at this time.Normal wear on the belts and pulleys.
electrical, starting and charging system
  • Good
  • Electrical system components are in place and functional.
  • Good
  • GoodRIght boom lightis missing.
  • Good
hydraulics
  • GoodLeft boom cylinder is starting to seep.
  • FairSome scractches on the rod. Cylinder is not leaking.
  • GoodAll of the grease lines are missing for the stick boom
  • Goodno visible leaks
  • Good
  • GoodSome oil may be seeping around the pump drive. Level is low.
  • Goodno abnormal noises or loss of perfromance during the inspection.
  • Goodslight slack nothing excessive.
  • FairSlight slack in the swing gear.
  • Good
  • Good
  • Goodno abnormal noises or loss of perfromance during the inspection.
  • Hydraulic system seems to work good
  • good
boom
  • Goodno visible cracks
  • Fairslight slack nothing excessive.
stick
  • FairStick is dent at the bucket end
  • Fairslight slack nothing excessive.
bucket
  • FairSome wear
  • Fairslight slack nothing excessive.
  • FairSome wear
  • FairSome wear
  • FairSome wear
  • FairSome wear
  • CAT
  • NBC00918
  • measures 42" across the teeth, 36 across the sides.
final drives
  • GoodNo visible issues with the final drives.
  • GoodNo visible issues with the final drives.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External).37.376053
Track Roller 1NEW1.64030
Track Roller 2NEW1.85023
Track Roller 41.851.852323
Track Roller 61.871.861720
Track Roller 81.811.823733
Track Roller 91.871.811737
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEFront 2 bottom rollers on the left side have failed.
Track ShoesTG Shoes
Carrier Rollers Front1.531.64180
Carrier Rollers Rear1.431.551814
Idlers Front.82.821414
Links1.191.216053
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone