Caterpillar 336EL

Caterpillar 336EL

Price
290,000 USD
Year
2012
Working hours
4281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY01305
Unit NumberBZY1305
Catalog NumberCU1738293
Manufacturing Year2012
Hours4281 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$290,000
Tax-
Price Including Tax-
Features
Additional Information*336EL HYD EXC. 13,228 LB CTWT
*CHANGER, HAND CONTROL 2-WAY
*PREFILTER, AIR (INTEGRATE)
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 13,228 LB
*CTRL & LINES,CTR-LOCK PIN GRAB
*WASHER, WINDSHIELD UPPER/LOWER
*QUICK DRAINS, READY (OIL)
*TRACK, 34" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*R-BOOM/10'6" STICK HD PKG
*R-CYLINDER PKG
*LINES-HP PKG (R-BOOM/10'6"STK)
*GUARD HD BOTTOM PKG
*LINES-QC PKG (R-BOOM/10'6"STK)
*CAMERA, REAR VIEW PKG
*CAB STD PKG
*REGIONAL PKG REGULATED (NACD)
*COLD WEATHER STARTING PKG
*TOOL CTRL STP PKG
*HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ANTIFREEZE, -50C (-58F)
INSTRUCTION,NORTH AMERICA ANSI
ROLL ON-ROLL OFF
CERT EMISSIONS, EPA/EU
FIELD INST KIT,HYD.,CENTERLOCK
COUPLER, HYDRAULIC PIN GRABBER
48" WIDE KRYPTO KLAW BUCKET
PACK, DOMESTIC TRUCK
PIN GROUP, SPARE
LINES, CONNECTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone