Caterpillar 336EL

Caterpillar 336EL

Price
236,350 USD
Year
2014
Working hours
3036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01009
Unit NumberE143560
Catalog NumberCU4347167
Manufacturing Year2014
Hours3036 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$236,350
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationSTICK LENGTH: 10'6"
BOOM LENGTH: 21'4"
ENCLOSED CAB
BUCKET SIZE: 53"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone