Caterpillar 336EL

Caterpillar 336EL

Price
207,000 USD
Year
2014
Working hours
5669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00391
Unit Number14G02495
Catalog NumberCU2090571
Manufacturing Year2014
Hours5669 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$207,000
Tax-
Price Including Tax-
Features
Additional Information****CONSISTING OF****
336EL HYD. EXC. 15,432 LB CTWT
REGIONAL PKG REG (NACD) PL321
CONSISTING OF
BELT, SEAT, 3"(76MM) RETRACTABLE
- CONTROL, FINE SWING
- AIR CONDITIONER
- INSTRUCTIONS, ANSI(OUTSIDE)
- INSTRUCTIONS, ANSI(CAB)
- PRODUCT LINK SATELLITE PL321
- ACCUMULATOR WITH CRN (CNDA
- TRAVEL ALARM
- COLD START,ETHER AID
END OF CONSIST
PANEL, STD START SWITCH
COOLING, HIGH AMBIENT
BUMPER, SIDE, RUBBER
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 33" TG (GLT)
QUICK DRAINS, READY (OIL)
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRACK GUIDE, SEGMENTED
CONSITING OF
R-BOOM/12'10" STK EXT SVC PKG
- STICK, 12'10"(3.9M) DB EXT SVC
BOOM, REACH 21'4"(6.5M) EXT SVC
- LINKAGE, BKT-DB W/LIFT
R-CYLINDER PKG
- CYLINDER, STICK (W/O SLCV)
-CYLINDER, BOOM
GUARD HD BOTTOM PKG
- CYLINDER, BKT (DB LINKAGE
- GUARD, TRAVEL MOTOR, HD
- GUARD, BOTTOM, HEAVY DUTY
- GUARD, SWIVEL
- CAMERA, REAR VIEW, MIRRORS(RH)
- MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW PKG
- BATTERY, COLD WEATHER
COLD WEATHER STARTING JS PKG
LINES, FRONT (STD)
- BLOCK HEATER
- TERMINALS, JUMP START
- CAB-ROPS,70/30,W/VANDAL-G BOSS
CONSISTING
CAB 70/30 GRD PKG
ENGINE HOOD
- SUN, SHADE
- RADIO, 24V AM/FM
- HATCH, OPENABLE ROOF
- WIPER-RADIAL, FRONT 70/30
COUNTERWEIGHT, 15,430LBS
LINES, BOOM-UP (STD)
LINES, SDRV (STD)
HYD VLV PKG
- VALVE, HYDRAULIC
- VALVE, ANTI DRIFT, STICK
AIR CLEANER, STANDARD
COVER, FENDER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
- MAT, FLOOR, RH PEDAL
- JOYSTICK, ONE BUTTON
- PEDAL, STRAIGHT TRAVEL
- LINES, STICK-IN, STD
- LINES, CYLINDER, BOOM
- VALVE, ANTI DRIFT, BOOM
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
FREIGHT CHARGES
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
- LINES, TRAVEL (STP)
- LINES, OIL COOLER, STD
***END OF CONSIST***
FIELD INST KIT,HYD.,PINGRABBER
COOLANT, COLD WEATHER
ID# 14G03761
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor paint scratches
  • Good
  • Good
  • Good
  • Good
  • Yes4-2015
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Nice cab w: AC, camera, stereo.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • cold starts well with good power
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Pin on 36"/ 14G03764/ 90% tips
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Scheduled for shop and svc 4-2015- Will N store.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone