Caterpillar 336EL

Caterpillar 336EL

Price
211,062 USD
Year
2014
Working hours
4388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01154
Unit NumberE143333
Catalog NumberCU4320311
Manufacturing Year2014
Hours4388 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$211,062
Tax-
Price Including Tax-
Features
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationENCLOSED CAB
PATTERN CHANGER
BUCKET SIZE: 46"
PRODUCT LINK:
BOOM LENGTH: 21'4"
STICK LENGTH: 12'10"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • GoodHas rubber bumpers. Good condition.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has a few spots on cab and bottomguards that have some surface rust. (No repair needed) Remove non-Cat non Empire decals.
  • Good
  • Good
  • Good
  • GoodSheet metal cover over Fuel and Hydraulic tank has a shallow dent. Dent is minor no repair needed.
  • Good
  • YesLight cleaning needed.
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJanuary 2017 Installation date.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesParts Manual on CD.
  • Yes
  • Yes
  • 75 Percent.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • FairBoth boom cylinders are leaking oil past lip seals.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Oil is clean and at correct level.
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 21 4"
stick
  • Good
  • Good
  • Good
  • 12 8"
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodBucket teeth have a cutting edge/strap welded across them
  • No
  • Cat
  • Tag is not legible.
  • 48"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front156 mm156 mm1616
Carrier Rollers Rear156 mm156 mm1616
Idlers Front21 mm21 mm1414
Links122.5 mm122.5 mm2121
Pins & Bushings (External)69 mm69 mm2121
Pins & Bushings (Internal)866.5 mm866.5mm1515
Segments230 mm230 mm
Track Roller 120.0 mm20.5 mm2025
Track Roller 10N/AN/A
Track Roller 220 mm20 mm2020
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 820 mm20 mm2020
Track Roller 919.5201520
Track Shoes (Width)30 mm29 mm1924
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoBoth track assemblies have some stiff link pins. 3-4 per side.
Average Life Remaining - UNDERCARRIAGE25 Percent
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone