Caterpillar 336EL

Caterpillar 336EL

Price
165,000 USD
Year
2012
Working hours
4460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02051
Unit Number182U016
Catalog NumberCU2596793
Manufacturing Year2012
Hours4460 h
CountryUnited States
LocationUrbana, IA
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional InformationPICTURES AS OF: 11/26/18 4406 HOURS

10'6" STICK
12' 10" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodFront is straight
  • GoodLower are is scuffed and has surface rust - right lower corner is dented
  • GoodLower swivel guard is slightly pushed in
  • FairSome minor scratches and peeling - right boom decal has been damaged with a pressure washer
  • GoodLeft rear tie down hook is slightly bent
  • GoodStraight
  • Goodstraight
  • GoodRear corners of both side skirts are dented
  • GoodNo damage
  • GoodStraight and secure
  • Goodno damage
  • Goodno visible cracks or damage
  • GoodMinor light scratches- good coverage
  • GoodPlastic screen
  • GoodSecure- no damage
  • GoodPanel over the fuel tank is slightly pushed in - holes drilled in cover above the fuel tank
  • GoodStraight - no damage
  • No
  • No
  • No
safety items
  • Goodholding
  • Goodworking
  • Goodbreak out hammer installed
  • Goodno noise
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Goodcooling
  • Goodno damage
  • Good
  • Goodworking
  • Goodworking
  • Goodno cracks or damage
  • Goodblower fan is working in all speeds
  • Goodworking
  • Gooddigital - working
  • Goodinstalled
  • GoodDate Code - February 2012
  • Goodcloth - air suspension - heated // covers are dirty - several burn holes in the bottom seat cover
  • Goodall are working - no damage
  • Goodworking
  • Yesworking
  • Yes
  • No
  • Yes
  • Yes
engine
  • Goodno damage
  • Goodno noises
  • Goodsecure
  • GoodDPF original - no leaks or damage
  • Goodnewer fuel injection pump installed - no visible leaks or problems
  • GoodElectronic control - full RPM range - AEC working
  • Goodstarts and runs normally
  • GoodNo leaks or damage
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Goodclean - no damage
  • Goodno damage
  • Gooddry
  • Goodclean - no damage
  • Gooddry
  • No
electrical, starting and charging system
  • Goodcharging
  • Goodclean and secure - 4 batteries - jump start receptacle
  • Goodall are working
  • GoodNo drag
  • Goodno visible damage
  • No
  • YesBottle installed
  • rear view camera installed and working
hydraulics
  • Goodboth are dry
  • Gooddry
  • Goodpilot joystick - no damage
  • Goodno leaks or damage
  • Goodtravel power is normal
  • Goodall functions working normally - pattern changer installed
  • Goodno leaks or noises
  • Gooddry
  • Goodno excessive movement or noises
  • Goodno noise
  • Goodno damage or leaks
  • Good2 speed working
  • Good
boom
  • Goodno damage
  • Goodsecure
  • Goodno excessive movement
  • 22’ 6”
stick
  • Good
  • Goodinside lower area paint is worn off and is rusted
  • Goodsecure
  • Stick has aux hyd tubes on sides of stick but machines does not have aux hydralic circuit. Hard lines are connected to nothing.
  • 106"
bucket
  • Goodno damage
  • Goodno excessive movement
  • Goodno cracking
  • Goodstraight
  • Fairstraight teeth with a edge welded across - edge is broken
  • No
  • CAT
  • 48”
final drives
  • Goodno leaks or damage
  • Goodoil and plugs are clean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front151156.53614
Carrier Rollers Rear152151.53234
Idlers Front23234343
Links30.99New00
Pins & Bushings (External)6.35New00
Pins & Bushings (Internal)865New00
SegmentsWornNew00
Track Roller 143.6943.436164
Track Roller 245.4744.964348
Track Roller 3GuardGuard
Track Roller 445.9745.723739
Track Roller 5GuardGuard
Track Roller 645.4745.724339
Track Roller 7GuardGuard
Track Roller 844.9645.724839
Track Roller 942.9343.186967
Track Shoes (Width)33.5" TG - 41.15mm33.5" TG - 4.39mm510
Track Frame - LeftGoodno visible cracking or damage
Track Frame - RightGoodno visible cracking or damage
Pins & Bushings Turned?No
CannonGood - both adjusters are holding - guard over the left adjuster fitting is bent
Link Part Number6Y-2589 / 90
LinksNew Cat links installed March 2018 at 4119 hours
Notes - UNDERCARRIAGEmeasurments taken in MM with ultrasonic tool
Notes - UNDERCARRIAGE 1All CTS Measurements taken at 4119 hours
SegmentsNew Cat Sprockets installed March 2018 at 4119 hours
Track Shoes33.5" TG - 1 pad on the left is slightly bent
comments, misc. repairs, general remarks
  • Inspection completed March 2018 at 4119 hours
  • Last Service PM4 2,000 hour service September 2018 at 4370 hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone