Caterpillar 336EL

Caterpillar 336EL

Price
149,950 USD
Year
2012
Working hours
5583 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYEP00425
Unit Number172U111
Catalog NumberCU2586757
Manufacturing Year2012
Hours5583 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$149,950
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 6/1/18 5208 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecently repainted.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorControl unit won’t turn on.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorControl unit won’t turn on.
  • Good
  • Good
  • GoodMinor stains/dirt.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • GoodCleaned at 5102 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOil level low.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 21’ 4”
stick
  • Good
  • Good
  • Good
  • 12’ 10””
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • 1.56 cu/yds
  • New bucket
  • 36”
final drives
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157156.51214
Carrier Rollers Rear1571571212
Drive SprocketsGoodGood
Front Idler20.520.51111
Links34.0434.2973
Pins & Bushings (External)11.1811.1877
Pins & Bushings (Internal)86586522
Track Roller 148.0148.011010
Track Roller 248.5148.01310
Track Roller 3GuardGuard
Track Roller 448.5148.5133
Track Roller 5GuardGuard
Track Roller 648.5148.5133
Track Roller 7GuardGuard
Track Roller 848.0148.51103
Track Roller 948.2647.50717
Track Shoes40.3940.391010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Inspected 6-1-18 at 5208 hours
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone