Caterpillar 336EL

Caterpillar 336EL

Price
On Request
Year
2014
Working hours
4490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01359
Unit Number21814790
Catalog NumberCU4301951
Manufacturing Year2014
Hours4490 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationBOOM, HD REACH 21'4
CTRL,CNTR-LOCK COUPLER (ANSI)
TRACK, 34" TG (GLT)
LINKAGE, BKT-DB W/LIFT
GUARD, TRACK GUIDE, SEGMENTED
R-BOOM/10'6" STICK HD PKG
TOOL CTRL STP PKG
CAMERA, REAR VIEW PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
336EL HYD EXC. 13,228 LB CTWT
BRACKET GP
CONNECTOR LINES, THUMB
THUMB GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone