Caterpillar 336EL

Caterpillar 336EL

Price
205,000 USD
Year
2013
Working hours
4930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00351
Unit Number428760
Catalog NumberCU1994069
Manufacturing Year2013
Hours4930 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
REGIONAL PKG REG (NACD)
PRODUCT LINK SATELLITE PL321
BELT, SEAT, 3" RETRACTABLE
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
COLD START, ETHER AID
ALARM, TRAVEL
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 21'4"
STICK, R12'10" DB
LINKAGE, BKT-DB W/LIFT
R-CYLINDER PKG
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
GUARD HD BOTTOM PKG
CYLINDER, BKT (DB LINKAGE)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
CAB STD PKG
GUARD, SWIVEL
WIPER-RADIAL, FRONT 70/30
CAB-ROPS,70/30,W/VNDL G-BOSS
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW PKG
SUN, SHADE
COLD WEATHER STARTING PKG
MIRRORS, CAB, EXTERNAL
BLOCK HEATER
BATTERY, COLD WEATHER
VALVE, HYDRAULIC
VALVE, ANTI DRIFT, STICK
TERMINALS, JUMP START
HYD VLV PKG
JOYSTICK STANDARD STP PKG
MAT, FLOOR, RH PEDAL
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, BOOM
LINES, STICK-IN, STD
LINES, OIL COOLER, STD
JOYSTICK, ONE BUTTON
PEDAL, STRAIGHT TRAVEL
LIGHTING, CAB (HALOGEN)
COUNTERWEIGHT, 13,228LBS
LINES, TRAVEL (STP)
TRACK, 33" TG (GLT)
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTE
COOLING, HIGH AMBIENT
LINES, BDRV (STD)
LINES, FRONT (STD)
WASHER, WINDSHIELD UPPER/LOW
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
COVER, FENDER, STANDARD
LINES, BOOM-UP (STD)
LINES, SDRV (STD)
ENGINE HOOD
CHANGER,HAND CTRL 2-WAY (ANS
INCLUDES UP TO A 48" GP BUCKET
0P0800/3405 RN 4-10-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone