Caterpillar 336EL

Caterpillar 336EL

Price
265,000 USD
Year
2014
Working hours
2475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00431
Unit NumberJRJ431
Catalog NumberCU4348255
Manufacturing Year2014
Hours2475 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional InformationBUMPER, SIDE, RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING JS PKG
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
COVER, FENDER, STANDARD
ENGINE HOOD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BDRV (STD)
AIR CLEANER, STANDARD
LINES, BOOM-UP (STD)
LINES, FRONT (STD)
LINES, SDRV (STD)
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STK EXT SVC PKG
R-CYLINDER PKG
REGIONAL PKG REG (NACD) PL321
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
BUCKET-GD, 48" 2.3 YD3 (DB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone