Caterpillar 336EL

Caterpillar 336EL

Price
158,000 USD
Year
2013
Working hours
7993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00305
Unit NumberUS0001583
Catalog NumberCU4278987
Manufacturing Year2013
Hours7993 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$158,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, HIGH EFFICIENCY
BUMPER, SIDE, RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW PKG
CERTIFICATION AR
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
COVER, FENDER, STANDARD
ENGINE HOOD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV, TCS PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, FRONT (STD)
LINES, SDRV (STD)
LINES-HP PKG (R-BOOM/10'6"STK)
PACK,RO-RO TRUCK TO RAIL
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STICK EXT SVC PKG
R-CYLINDER PKG
REGIONAL PKG REG (NACD) PL321
SEAT, H-BACK, W/HEATER,S/AIR
SECURITY SYSTEM, MACHINE
STORAGE PROTECTION (DOMESTIC)
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoCLEANED 2/18
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED 2/18
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.601.6242
Idlers Front21211414
Links1221222828
Pins & Bushings (Internal).44.4672
Track Roller 11.881.881515
Track Roller 21.911.9055
Track Roller 41.901.9055
Track Roller 61.881.90155
Track Roller 81.891.90105
Track Roller 91.911.9055
Track Shoes (Width)24243737
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone