Caterpillar 336EL

Caterpillar 336EL

Price
179,500 USD
Year
2014
Working hours
5153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01389
Unit NumberUP07940
Catalog NumberCU4296786
Manufacturing Year2014
Hours5153 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$179,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
THUMB, HYDRAULICTHUMB, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAM FM RADIO
BOOM, 1 PIECE
COUPLER, QUICK
ENGINE ENCLOSURES
FIRE EXTINGUISHER
HAND AND FOOT CONTROL
LIGHTING
STICK, MEDIUM
STRAIGHT TRAVEL PEDAL
AIR CONDITIONER
THUMB, HYDRAULIC
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Yes
  • None
boom
  • Good
  • Good
  • Good
  • 21ft 4 inch
stick
  • Good
  • Good
  • Good
  • 10ft 6 inch
bucket
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • Cat
  • Cat coupler
  • Nbc11713
  • 2 yd
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front7 1/2 in7 1/2 in
Track Shoes (Width)33 1/2 in33 1/2 in
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Notes - UNDERCARRIAGEVery good condition. Not a lot of hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone