Caterpillar 336EL

Caterpillar 336EL

Price
379,500 USD
Year
2012
Working hours
5339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYEP00461
Unit NumberB16648
Catalog NumberCU2421149
Manufacturing Year2012
Hours5339 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$379,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationINSTRUCTION,NORTH AMERICA ANSI
ANTIFREEZE, -50C (-58F)
LANE 1 ORDER
INSTRUCTIONS, ENGLISH
ROLL ON-ROLL OFF
CERT EMISSIONS, EPA/EU
336EL HYD. EXC. 15.432 LB CTWT
CHANGER, HAND CONTROL 2-WAY
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER, S/AIR
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
COOLING, HIGH AMBIENT
WASHER, WINDSHIELD UPPER/LOWER
QUICK DRAINS, READY (OIL)
TRACK 34" TG (GLT)
R-BOOM/12'10" STK EXT SVC PKG
GUARD, TRACK GUIDE, SEGMENTED
LINKAGE, BKT-DB W/LIFT
CONSISTING OF:
STICK, 12'10" DB EXT SVC
BOOM, REACH 21'4" EXT SVC
R-CYLINDER PKG
END OF CONSIST
CYLINGER, STICK (W/O SLVC)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (DB LINKAGE)
GUARD HD BOTTOM PKG
GUARD, SWIVEL
CAB STD PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
CAB-ROPS, 70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
SUN, SHADE
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW, MIRRORS(RH)
MIRRORS, CAB, EXTERNAL
BATTERY, COLD WEATHER
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
REGIONAL PKG REGULATED (NACD)
BLOCK HEATER
CONTROL, FINE SWING
BELT, SEAT, 3" RETRACTABLE
ALARM, TRAVEL
ACCUMULATOR WITH CRN
PRODUCT LINK-CELLULAR (PL522)
ETHER AID
LINES, CYLINDER, BOOM
VALVE, HYDRAULIC
VALVE, ANTI DRIFT, STICK
HYD VLV PKG
VALVE, ANTI DRIFT. BOOM
MAT, FLOOR, RH PEDAL
LINES, OIL COOLER, STD
COUNTERWEIGHT, 15.432LBS
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
PEDAL, STRAIGHT TRAVEL
COUPLER, HYDRAULIC PIN GRABBER
SN# PG502505
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone