Caterpillar 336EL

Caterpillar 336EL

Price
260,970 USD
Year
2012
Working hours
2811 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYCE00356
Unit Number22040657
Catalog NumberCU4351426
Manufacturing Year2012
Hours2811 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$260,970
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationCOUPLER, QUICK
AUTO LUBE
STICK, SHORT
ULTRA LOW SULFUR DIESEL FUEL
CARBODY, STANDARD
BOOM CHECK VALVE
STICK CHECK VALVE
AIR CONDITIONER
BOOM, 1 PIECE
LIGHTING
ROCK DRILL ARRANGEMENT
CE PLATE
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
boom
  • VERSION ME
stick
  • 2500 MM
bucket
  • YesATTACHE RAPIDE HYD VERARCHTERT CW45 Hydraulique Large Timonerie TB
  • ATTACHE RAPIDE CW45SH HYDRAULIAUE
  • 1 GODET 1700 MM TERRASSEMENT USURE LAME 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE80%
Track Shoes600 MM
comments, misc. repairs, general remarks
  • FR-23
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone