Caterpillar 336EL

Caterpillar 336EL

Price
165,000 USD
Year
2011
Working hours
4405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00669
Unit Number182U062
Catalog NumberCU4331063
Manufacturing Year2011
Hours4405 h
CountryUnited States
LocationHannibal, IA
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 9/17/18 4235 HOURS

10'6" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • FairGuard under fuel tank is dented.
  • Good
  • Good
  • GoodScratches/scrapes, minor surface rust.
  • GoodLH battery door decal, letters peeling.
  • Good
  • FairRadiator and pump compartment door dented.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dents/scrapes.
  • GoodLH step on roller frame bent.
  • No
  • YesMinor scrapes.
  • YesBent, pushed up.
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMay 2011
  • FairMinor holes in seat.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • GoodOriginal DPF.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCord behind seat.
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • GoodNo visible leaks.
  • No
  • No
  • Yes
  • Oil level correct, oil looks clean.
boom
  • Good
  • Good
  • Good
  • 21’ 4”
stick
  • Good
  • Good
  • Good
  • 10’ 6”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT s/n - NBC22400
  • 2.98 cu/yds
  • 60”
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Oil levels are correct, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front156158168
Carrier Rollers Rear1561561616
Drive Sprockets233233
Front IdlerNewNew00
Links31.831.23845
Pins & Bushings (External)8.99.15956
Pins & Bushings (Internal)86586522
Track Roller 147472323
Track Roller 248481010
Track Roller 3GuardGuard
Track Roller 448481010
Track Roller 5GuardGuard
Track Roller 648.548.337
Track Roller 7GuardGuard
Track Roller 848.348710
Track Roller 947472323
Track Shoes39.640.11411
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
IdlersNew Cat idlers installed November 2018 at 4390 hours (left and right)
Link Part Number6Y-2589-90
LinksCAT, GLT
SegmentsGood condition, some wear.
Track AdjusterGood, both holding well, no issues
Track ShoesCAT Tripple grouser
comments, misc. repairs, general remarks
  • Inspected 9-17-18 at 4235 hours.
boom & stick
  • Good
  • Good
  • Good
  • FairMinor wear/movement in pins/bushings.
  • No
  • No
general condition
  • GoodSome dents in panels and side skirts.
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone