Caterpillar 336EL

Caterpillar 336EL

Price
166,300 USD
Year
2013
Working hours
5589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02487
Unit NumberMGN0215
Catalog NumberCU1925397
Manufacturing Year2013
Hours5589 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$166,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

336EL HYD EX 13,228 LB CTWT 2013
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BLOCK HEATER
BOOM, REACH 6.5M (21'4")
CAB STD PKG
CAB-ROPS, 70/30, W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CAT PRODUCT LINK 321SR
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,228LBS
CTRL & LINES,CTR-LOCK PIN GRAB
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
ETHER AID
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
INSTRUCTION, ANSI
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER, BOOM
LINES, OIL COOLER, STD
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-HP, R3.2M (10'6") STICK
LINES-HP, REACH BOOM
LINES-QC PKG (R-BOOM/10'6"STK)
LINES-QC, R3.2 (10'6") DB STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PRODUCT LINK ACTIVATED 7/9/13
QUICK DRAINS, READY (OIL)
R-BOOM/10'6" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG REGULATED (NACD)
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.2M (10'6") DB
STORAGE PROTECTION (EXPORT)
SUN, SHADE
SYSTEM, COMBINED
TERMINALS, JUMP START
TOOL CTRL STP PKG
TRACK, 33" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
XXXTHUMB READYXXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone