Caterpillar 336EL

Caterpillar 336EL

Price
257,900 USD
Year
2014
Working hours
6329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00423
Unit Number14A19610
Catalog NumberCU2107190
Manufacturing Year2014
Hours6329 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$257,900
Tax-
Price Including Tax-
Features
Additional InformationC9.3 TIER 4 ENG SN:MYE07873
336EL HYD. EXC. 15,432 LB CTWT
REGIONAL PKG REG (NACD) PL321
R-BOOM/12'10" STK EXT SVC PKG
R-CYLINDER PKG
LINES-HP, BOOM REACH
TOOL CONTROL PACKAGE
GUARD HD BOTTOM PKG
CAB 70/30 GRD PKG
CAMERA, REAR VIEW PKG
COLD WEATHER STARTING JS PKG
HYD VLV PKG
JOYSTICK STANDARD STP PKG
TRACK, 33" TG (GLT)
LIGHTING, CAB (HALOGEN)
COOLING, HIGH AMBIENT
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTED
PANEL, STD START SWITCH
AIR CLEANER, STANDARD
LINES, FRONT (STD)
WASHER, WINDSHIELD UPPER/LOWER
LINES, SDRV (STD)
LINES, BDRV (STD)
COVER, FENDER, STANDARD
LINES, BOOM-UP (STD)
CHANGER,HAND CTRL 2-WAY (ANSI)
QUICK DRAINS, READY (OIL)
ENGINE HOOD
BUMPER, SIDE, RUBBER
COOLANT, COLD WEATHER
S/N HKB01760
SN:HKB01621
COUPLER, HYDRAULIC PIN GRABBER
ID# 14W76276
LINES-MP, BOOM REACH
LINES-MP, 12'10" STICK
CIRCUIT, MEDIUM PRESSURE PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Very good cosmetics- no damage
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE98%
comments, misc. repairs, general remarks
  • 03-2015 Williston N store/ clean and svc required
  • Bucket= 14G03778 / 2.1 cyd/ 54"
  • Hyd QC
  • Aux hyd lines plumbed to end of stick
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone