Caterpillar 336EL

Caterpillar 336EL

Prezzo
140.000 USD
Anno
2012
Ore di utilizzo
5278 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaCaterpillar 336EL
CategoriaEscavatori cingolati
Numero di serieBZY01955
N. stockBZY1955
Numero di catalogoCU4350966
Anno di costruzione2012
Ore di utilizzo5278 h
PaeseStati Uniti d'America
Ubicazione della macchinaRussellville, AR
Prezzo
Prezzo (IVA esclusa)$ 140.000
IVA-
Prezzo (IVA inclusa)-
Features
Altre informazioniCAB STD GRD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,228 LB
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV PKG
JOYSTICK STANDARD STP PKG
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED (NACD)
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 34" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Condizioni
Buono
Sufficiente
Scarso
  • caratteristiche generali
  • elementi per la sicurezza
  • indicatori, cabina dell'operatore, console
  • motore
  • circuito di raffreddamento
  • impianti elettrico, di avviamento e di carica
  • impianti idraulici
  • braccio
  • avambraccio
  • benna
  • riduttori finali
  • telaio
caratteristiche generali
  • Buono
  • Buonohas a few dents.
  • Buono
  • Buono
  • BuonoEngine doors are bent badly and will have to be replaced
  • BuonoThe guard over the fuel and hyd. tank is bent up
  • SufficienteGrab irons are bent
  • SufficientePaint is faded, some scrathces.
  • Buono
  • BuonoTool box has some damage. We might be able to get it repaired
  • SufficienteSteps are bent
  • Machine is very dirty
elementi per la sicurezza
  • Buono
  • Buono
  • No
  • Some safety decals are worn off. Other safety items are in place.
indicatori, cabina dell'operatore, console
  • BuonoAir filters are real dirty
  • Buono
  • Buono
  • Buono
  • Buono
  • BuonoBoth front windows are broken
  • Buono
  • Buono
  • Buono
  • BuonoSeat belt is functional but out of date.
  • BuonoNo rips or tears
  • Buono
  • BuonoLower wiper is damage. Upper wiper does not function
  • Cab is very dirty
motore
  • BuonoDirty
  • Buono
  • Buono
  • BuonoNo Fault codes for the emmissions system. The DPF may need to be serviced. It is past the normal service interval
  • BuonoFuel filters need to be changed
  • BuonoEngine starts easily, runs and sounds good, no abnormal noises. No visible leaks.
  • Buono
  • No
  • No
  • NoHoses for the remote oil filter are leaking, Quick drain valve and hose leaking.
  • No
  • red
  • Engine starts easily, runs and sounds good, no abnormal noises. No visible leaks.
circuito di raffreddamento
  • BuonoDirty
  • Buono
  • Buono
  • BuonoDirty
  • Buono
  • No
  • Coolant level is correct, No visible leaks at this time. Normal wear on all of the components.No visible issues at this time.
impianti elettrico, di avviamento e di carica
  • BuonoBatteries will not hold a charge.
  • Buono
  • Buono
  • Buono
  • Electrical system components are in place and functional.
impianti idraulici
  • BuonoSlight slack, nothing excessive, Normal for the hours on the machine. No visible leaks.
  • BuonoSlight slack, nothing excessive, Normal for the hours on the machine. No visible leaks.
  • Sufficientesome wear on the hoses.
  • Buono
  • Buono
  • BuonoThere is some oil residue around the pump drive
  • Buonono abnormal noises or loss of perfromance during the inspection.
  • BuonoSlight slack, nothing excessive, Normal for the hours on the machine. No visible leaks.
  • BuonoAll of the grease lines are missing
  • Buono
  • Buono
  • BuonoOil residue at the bottom of the mounting area
braccio
  • BuonoNo visible cracks.
  • BuonoSlight slack, nothing excessive, Normal for the hours on the machine.
avambraccio
  • BuonoSlight slack, nothing excessive, Normal for the hours on the machine.
  • BuonoThe end of the stick has a lot of wear. About 1/2" of slack in the bushings and side to side slack. Will require machining
benna
  • Buonolight wear
  • Buonolight wear
  • SufficienteRetainer for the pin is broken off.
  • Buonolight wear
  • SufficienteSome wear
  • SufficienteSome wear
  • CAT
  • NBC006460
  • 60
riduttori finali
  • Buono
  • Buono
  • No visible issues with the final drives.
telaio
Condizione Misura
(sx)
Misura
(dx)
% usura
(sx)
% usura
(dx)
Rulli portanti anteriori1.401.424440
Rulli portanti posteriori1.361.385248
Ruote folli anteriori.86.852825
Collegamenti1.221.214953
Perni & boccole (esterne).39.394242
Rullo inferiore 11.801.844027
Rullo inferiore 21.841.832730
Rullo inferiore 41.821.823333
Rullo inferiore 61.831.823033
Rullo inferiore 81.841.822733
Rullo inferiore 91.791.834330
Pattini dei cingoli (larghezza)1.571.571313
Telaio del cingolo - sinistroGoodTracks are lose on both sides. adjusters may be leaking off.
Telaio del cingolo - destroGoodTracks are lose on both sides. adjusters may be leaking off.
Perni e boccole sono stati girati?No
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
RIGGS CATVedi inventarioSitowebSeleziona contatto
RiggsCAT Used
Telefono:+1 501 5703444
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente