Caterpillar 336EL

Caterpillar 336EL

Price
191,200 USD
Year
2014
Working hours
3716 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01747
Unit Number431869
Catalog NumberCU2039349
Manufacturing Year2014
Hours3716 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$191,200
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9 ENGINE
REGIONAL PKG REG (NACD) PL321
PRODUCT LINK SATELLITE PL321
BELT, SEAT, 3" RETRACTABLE
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ETHER AID
ALARM, TRAVEL
INSTRUCTIONS, ANSI (OUTSIDE)
INSTRUCTIONS, ANSI (INSIDE)
R-BOOM/12'10" STICK HD PKG
BOOM, REACH 21'4"
STICK, R12'10" DB
LINKAGE, BKT-DB W/LIFT
CTRL,CNTR-LOCK COUPLER (ANSI)
LINES, FRONT (QC)
COUPLER, CENTER-LOCK
CYLINDER, BOOM
R-CYLINDER PKG
CYLINDER, BKT (DB LINKAGE)
CYLINDER, STICK (W/O SLCV)
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
TOOL CTRL STP PKG
GUARD, TRACK GUIDE, SEGMENTED
MAT, FLOOR, RH PEDAL
SYSTEM COMBINED
LINES, OIL COOLER, STD
JOYSTICK, THUMB WHEEL
HYD VLV, TCS PKG
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, TCS
LINES, CYLINDER, BOOM
LINES, BDRV (TCS20)
CAB 70/30 GRD PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD)
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAB-ROPS,70/30,W/VANDAL GBSS
WIPER-RADIAL, FRONT 70/30
LINES-QC PKG(R-BOOM/12'10"STK)
LINES-QC, REACH BOOM
SUN, SHADE
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
LINES-HP, 12'10" STICK
LINES-HP, REACH BOOM
LINES-HP PKG(R-BOOM/12'10"STK)
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
WASHER, WINDSHIELD UPPER/LOWER
COOLING, HIGH AMBIENT
MIRRORS, CAB, EXTERNAL
CAMERA,REAR VIEW,MIRRORS(RH)
CAMERA, REAR VIEW PKG
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
GUARD HD BOTTOM PKG
COLD WEATHER STARTING JS PKG
BATTERY, COLD WEATHER
BLOCK HEATER
TERMINALS, JUMP START
COVER, FENDER, STANDARD
QUICK DRAINS, READY (OIL)
COUNTERWEIGHT, 13,230LBS
ENGINE HOOD
CHANGER,HAND CTRL 2-WAY (ANSI)
BUMPER, SIDE, RUBBER
QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA AB+T
PRICE CHG:12/04/18/ 3716/ GL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone