Caterpillar 336EL

Caterpillar 336EL

Price
On Request
Year
2015
Working hours
541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02633
Unit NumberEQ0053704
Catalog NumberCU2362751
Manufacturing Year2015
Hours541 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationHD REACH BOOM
HD 12' 10" STICK
DB-LINKAGE
HI-AMBIENT COOLING
TOOL CONTROL
13228 LB COUNTERWEIGHT
34" TG TRACK
T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone