Caterpillar 336EL

Caterpillar 336EL

Price
211,062 USD
Year
2013
Working hours
4713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00320
Unit NumberE143332
Catalog NumberCU4344884
Manufacturing Year2013
Hours4713 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$211,062
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationBOOM LENGTH: 21'4"
BUCKET SIZE: 48"
ENCLOSED CAB
STICK LENGTH: 12'8"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • GoodHas Rrubber side bumpers.
  • Good
  • GoodCounterweight has scrape near cat decal.
  • Good
  • Good
  • Good
  • Good
  • FairRadiator compartment door wrinkled near hinge.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGuard below cab is dented.
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • NoStick clearance warning decal is torn.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFebruary 2017 Install date.
  • GoodSeat needs cleaned.
  • Good
  • GoodWindow washers also working.
  • Yes
  • Yes
  • YesParts manual on CD
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesTier four Interim.
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 326-3902 High Ambient Cooling.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 360-7201 Cold Weather Starting Package
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Pattern control changer, High pressure auxilary.
  • Oil level is correct.
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 21 4"
stick
  • Good
  • Good
  • Good
  • 12 8"
bucket
  • Good
  • GoodSlight movent in bucket linkage pins.
  • Good
  • Good
  • Good
  • No
  • Cat
  • No Coupler. Machine has coupler control.
  • Tag is not legible.
  • 47"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front155 mm156 mm2016
Carrier Rollers Rear155 mm156 mm2016
Idlers Front22 mm21.5 mm2821
Links122 mm122 mm2828
Pins & Bushings (External)69.1 mm69.1 mm2727
Pins & Bushings (Internal)868 mm868 mm2525
Track Roller 121.5 mm21.5 mm4040
Track Roller 221 mm21mm3030
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 821 mm21 mm3030
Track Roller 921.5 mm21.5 mm4040
Track Shoes (Width)30 mm29 mm2224
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE35 Percent
CannonGood
Carrier RollersGood
IdlersGood
Link Part Number6Y-2589/90
LinksGood
Notes - UNDERCARRIAGEGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track Shoes850mm wide. 33-1/2 inches.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone