Caterpillar 336EL

Caterpillar 336EL

Price
192,500 USD
Year
2013
Working hours
3894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00304
Unit Number182U012
Catalog NumberCU2596795
Manufacturing Year2013
Hours3894 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$192,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 11/2/18 3714 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • FairMinor scratches/scrapes.
  • FairSome fading, minor nicks/scratches.
  • Good
  • FairPump compartment door dented.
  • FairMinor rust top of tank/tread plate.
  • Good
  • Good
  • FairSome minor rust, old decals removed/visible.
  • Good
  • Good
  • Good
  • FairMinor rust/corrosion, small rust hole in tool box.
  • Good
  • No
safety items
  • Good
  • Good
  • GoodBreakout hammer in place.
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor stains, small hole in lower cushion cover.
  • Good
  • Good
  • Yes
  • YesParts CD
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • GoodOriginal
  • Good
  • Good
  • GoodHigh pressure pump has been replaced.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCord in cab.
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLow, in sight glass.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 21’ 4”
stick
  • Good
  • Good
  • Good
  • 12’ 8”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • Fleco / Hydraulic - manual safety lock pin
  • 42"
final drives
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1571571212
Carrier Rollers Rear157.5157.51010
Drive SprocketsGoodGood
Front Idler20.520.51111
Links34.3234.0437
Pins & Bushings (External)11.4311.1800
Pins & Bushings (Internal)86586422
Track Roller 148.0148.011010
Track Roller 248.2648.2677
Track Roller 3GuardGuard
Track Roller 448.7748.2607
Track Roller 5GuardGuard
Track Roller 648.5148.2637
Track Roller 7GuardGuard
Track Roller 848.5148.2637
Track Roller 948.2647.75713
Track Shoes40.8940.8966
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Inspected 6-1-18 at 3568 hrs.
  • PM 2 performed 10-24-18 @ 3,713 Hours
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • FairSome minor corrosion/rust.
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone