Caterpillar 336EL

Caterpillar 336EL

Price
420,000 USD
Year
2014
Working hours
1706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberJRJ00432
Unit NumberJRJ432
Catalog NumberCU2049173
Manufacturing Year2014
Hours1706 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$420,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
COOLANT, COLD WEATHER
REGIONAL PKG REG (NACD) PL321
R-CYLINDER PKG
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER/LOWER
LINES, FRONT (STD)
LINES, BDRV (STD)
LINES, SDRV (STD)
LINES, BOOM-UP (STD)
COVER, FENDER, STANDARD
QUICK DRAINS, READY (OIL)
CHANGER,HAND CTRL 2-WAY (ANSI)
BUMPER, SIDE, RUBBER
CAB 70/30 GRD PKG
ENGINE HOOD
COLD WEATHER STARTING JS PKG
CAMERA, REAR VIEW PKG
JOYSTICK STANDARD STP PKG
HYD VLV PKG
LIGHTING, CAB (HALOGEN)
TRACK, 33" TG (GLT)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDE, SEGMENTED
336 LONG REACH BOOM ASSEMBLY
AIR CLEANER, STANDARD
60" / 1.33 CYD DC BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone