Caterpillar 336EL

Caterpillar 336EL

Price
190,000 USD
Year
2014
Working hours
5060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH01065
Unit Number1050326
Catalog NumberCU2606240
Manufacturing Year2014
Hours5060 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAM FM RADIO
STICK CHECK VALVE
BOOM, 1 PIECE
STRAIGHT TRAVEL PEDAL
HAND AND FOOT CONTROL
ULTRA LOW SULFUR DIESEL FUEL
STICK, MEDIUM
LIGHTING
ENGINE ENCLOSURES
AIR CONDITIONER
UNDERCARRIAGE, LONG
CARBODY, STANDARD
BOOM CHECK VALVE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairCUSTOMER MADE REPAIRS TO BOTTOM
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSMALL DENT ON CORNER OF TOOLBOX
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSEAT BOTTOM BROKEN/LATCH/ADJUSTER
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • NA
  • FULL
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NO GAUGE
  • CLEAR
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FULL
boom
  • Good
  • Good
  • Good
  • 21 4"
stick
  • Good
  • Good
  • Good
  • 12 10"
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodSIDE CUTTERS
  • Good
  • No
  • CAT
  • NA
  • 342-2205
  • 60"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1551552020
Carrier Rollers Rear1551542024
Idlers Front21.521.51414
Links122.51232114
Pins & Bushings (External)6564.58488
Track Roller 121.520.53525
Track Roller 220.5202520
Track Roller 3GUARDGUARD
Track Roller 420202020
Track Roller 5GUARDGUARD
Track Roller 620202020
Track Roller 7GUARDGUARD
Track Roller 820202020
Track Roller 920202020
Track Shoes (Width)28281616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonNA
Carrier RollersGood
IdlersGood
Link Part Number6Y2589&90
LinksGood
Pins & Bushings (External)POOR ( PRICE IS TO TURN TRACK PINS AND BUSHINGS )
Pins & Bushings (Internal)NA
SegmentsFAIR ( PRICE IS TO REPLACE SPROCKETS WITH TURN )
Track ShoesGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone