Caterpillar 336EL

Caterpillar 336EL

Price
230,000 USD
Year
2013
Working hours
2886 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberFJH00395
Unit NumberFJH395
Catalog NumberCU1914439
Manufacturing Year2013
Hours2886 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Additional Information*CLEANER GP-AIR-E
*COVER GP-FENDER&
*SEAT GP -A
*PANEL GP-SWITCH
*FAN AR-VARIABLE
WASHER, WINDSHIELD UPPER/LOWER
GUARD, TRACK GUIDE, SEGMENTED
CHANGER,HAND CTRL 2-WAY (ANSI
LINES, FRONT (STD)
HOOD/ENGINE
CAB STD PKG
LINES, SDRV (STD)
*LINES GP-PILOT-A
PKG, REGIONAL-NACD
*COUNTERWEIGHT AS
*OPTION AR
*LINES GP-PILOT-C
PACK, ROLL ON ROLL OFF-TRUCK
LANE 1 ORDER
STORAGE PROTECTION (DOMESTIC)
QUICK DRAINS, READY (OIL)
LIGHTING, CAB(HALOGEN)
R-BOOM/12'10"(3.9M) STICK HD PKG
TRACK, 34"(850MM) TG (GLT)
GUARD HD BOTTOM PKG
R-CYLINDER PKG
336EL HYD EXC. 13,228 LB CTWT
COLD WEATHER STARTING PKG
CAMERA, REAR VIEW PKG
BUCKET-HD, 48" 1.83 YD3 (DB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone